IESNA:LM-63-2002
[TEST]P1203007
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-735-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11219
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1542.7 1659 1783.9 1909.4 2005.6 2064.5 2100.4 2120.5 2142.7 2168.4
2201.6 2246.6 2307.3 2378.9 2465.9 2612.4 2833.8 3127.4 3490 3943.5
4537.8 5220.1 5946.5 6607.1 7006.4 6803.7 6397.9 5854.1 5200.9 4422.4
3437.6 2456.1 1607.5 934.4 411.1 127.3 0
1542.7 1646.3 1755.8 1863 1947 2000.1 2033.2 2052.3 2071.9 2096.1
2130.7 2179 2241.9 2314.2 2404 2533.5 2718.7 2961.3 3266 3628.1
4062.4 4518.6 4923.1 5209.7 5281.3 4979.7 4552.9 4045.1 3490.9 2890.2
2201.5 1540.9 992.8 574.6 258.5 84.7 0
1542.7 1633.6 1727.7 1816.7 1888.3 1935.7 1966 1984.2 2001 2023.7
2059.8 2111.3 2176.6 2249.5 2342 2454.5 2603.7 2795.2 3041.9 3312.7
3586.9 3817.1 3899.7 3812.3 3556.2 3155.7 2708 2236 1781 1358
965.4 625.6 378 214.8 105.8 42 0
1542.7 1620 1699.6 1773.8 1831.7 1871.5 1896.4 1908.3 1917.6 1930.1
1952.8 1988.4 2034.4 2082.4 2137.1 2198.3 2276.1 2377.9 2511.8 2654.5
2786.8 2872.8 2853.8 2720.5 2472.4 2136.9 1794.7 1459.4 1149 878.4
637.6 432 278.4 171.2 91.5 37.9 0
1542.7 1606.5 1671.6 1731 1775.1 1807.3 1826.7 1832.3 1834.1 1836.5
1845.8 1865.3 1892.1 1915.2 1932.1 1942.2 1948.5 1960.5 1981.7 1996.2
1986.7 1928.4 1807.9 1628.8 1388.7 1118.1 881.3 682.7 517.1 398.9
309.7 238.5 178.8 127.8 77.3 33.9 0
1542.7 1592.9 1643.4 1689.2 1724.4 1747.5 1757.9 1752.4 1737.2 1718.6
1700.3 1688 1682.3 1675.2 1661.8 1638.9 1607.4 1574.8 1544.5 1519.6
1492.3 1446.3 1370.1 1262.6 1123 955.9 805.6 661.2 523.3 417.4
326.5 249.9 183.5 128.6 76.8 33.4 0
1542.7 1579.3 1615.2 1647.5 1673.7 1687.7 1689 1672.5 1640.4 1600.8
1554.8 1510.7 1472.4 1435.1 1391.6 1335.6 1266.3 1189.2 1107.5 1043
998 964.3 932.3 896.3 857.3 793.7 729.9 639.6 529.4 436
343.4 261.4 188.3 129.5 76.4 33 0
1542.7 1566.3 1588.9 1610.7 1630.2 1638.6 1632.1 1604 1555.5 1498.6
1435.1 1377 1328.5 1286.6 1245.5 1197 1139.3 1075.5 1007.8 954.2
918.6 895.2 878.2 858.1 827.3 773.8 720.5 644.9 553.7 470.6
382.1 299 220.1 153 93.5 40 0
1542.7 1553.2 1562.5 1574 1586.6 1589.4 1575.1 1535.5 1470.6 1396.4
1315.4 1243.3 1184.6 1138.1 1099.3 1058.5 1012.3 961.9 908.1 865.5
839.3 826.1 824.2 819.9 797.3 753.9 711.1 650.1 578.1 505.1
420.8 336.5 251.9 176.4 110.7 47.1 0
1542.7 1540.6 1537.7 1540 1544.8 1545.4 1526.4 1478.2 1403.9 1320.4
1237.5 1172.4 1125.1 1090.1 1059.4 1023.5 980.6 932.7 878.5 827.3
789.1 768.4 770.5 772.5 766 750 711.6 648.8 578.1 510.9
447.5 380.6 304.6 221.4 144.1 61 0
1542.7 1526.6 1513.1 1508.3 1510.6 1513.6 1501 1462.5 1399.7 1328.5
1259.4 1199.1 1146 1099.4 1055.5 1009.5 959 905.4 852.2 804.6
762.8 731.6 715 705.1 695.7 684.8 661.8 620.9 568.9 511
445.3 379.5 304.4 223.9 147.4 65.1 0
1542.7 1515.2 1491.7 1479.7 1480.6 1489 1489.2 1466.8 1419.9 1358.3
1293.8 1232.2 1172.2 1115 1059.8 1004.7 948.3 891.2 838.3 793
752.5 721.4 698.9 681.6 665.3 646.8 621.5 587.2 545 494.6
432.7 369.3 295.9 219.7 143 63.3 0
1542.7 1503.9 1470.2 1451.2 1450.5 1464.4 1477.5 1471.1 1440 1388.1
1328.1 1265.4 1198.6 1130.6 1064.1 1000 937.6 877 824.5 781.4
742.2 711.3 682.9 658.2 634.9 608.9 581 553.6 521.1 478.2
420 359.2 287.4 215.6 138.5 61.6 0
1542.7 1493.7 1452.2 1427.6 1426.8 1448.7 1479.6 1496.9 1484.8 1439.2
1374.1 1303.2 1230 1155.6 1083.2 1013.7 947.5 885.1 831.3 787.8
752.2 726.2 704.1 681 655 621.6 585.9 552.1 515.7 470.4
412.6 351.6 281.1 211.1 133.5 60.6 0
1542.7 1483.5 1434.3 1403.9 1403.1 1433.1 1481.7 1522.7 1529.7 1490.5
1420.2 1341 1261.4 1180.7 1102.3 1027.4 957.4 893.2 838.1 794.1
762.2 741.2 725.3 703.9 675 634.3 590.8 550.5 510.4 462.6
405 344.1 274.7 206.6 128.5 59.7 0
1542.7 1474.6 1418.4 1383.9 1381.6 1416.1 1477.4 1536.4 1558.4 1527.9
1456.9 1370.4 1285.8 1204.2 1125.5 1050.5 979.7 914.4 858.3 813.9
780.8 758.2 743.6 725.4 699.7 663.1 621.7 579.1 535.5 482.4
419.7 356 284.6 205.8 124.2 59.5 0
1542.7 1465.6 1402.5 1363.9 1360.1 1399.3 1473 1550.1 1587.1 1565.2
1493.7 1399.9 1310.4 1227.7 1148.7 1073.7 1002.1 935.6 878.4 833.5
799.3 775.2 762 747 724.5 692 652.7 607.7 560.6 502.1
434.4 367.9 294.5 204.9 119.9 59.3 0
1542.7 1456.6 1388.1 1346.3 1340.3 1378.8 1455.2 1535.7 1580.5 1569.2
1507.4 1415.2 1322.8 1241.4 1165.3 1094.2 1025.7 961.1 904.8 859.6
822.6 796.9 781.1 765.8 743.6 712.5 672.2 626.2 576.6 516.6
447.5 379.2 304 201.6 110.7 52.3 0
1542.7 1447.7 1373.7 1328.7 1320.4 1358.3 1437.3 1521.4 1573.8 1573.2
1521.1 1430.5 1335.2 1255.3 1181.9 1114.7 1049.3 986.5 931.2 885.6
845.9 818.7 800.1 784.7 762.8 732.9 691.7 644.7 592.6 531
460.6 390.4 313.5 198.3 101.5 45.3 0
1542.7 1440.8 1362.6 1315.5 1304.7 1338.2 1408.7 1483.5 1530.4 1531.8
1487.1 1406.3 1316.8 1238.4 1169.8 1109.1 1050.7 993.3 941 896.9
860.4 835.8 818.2 803 781.1 749.7 706.5 657.5 604.1 542.3
470.9 401.2 321.7 215.8 117.9 52.2 0
1542.7 1433.8 1351.5 1302.4 1288.9 1318.1 1380 1445.5 1487.1 1490.3
1453.2 1382.2 1298.3 1221.4 1157.8 1103.6 1052 1000.2 950.7 908.1
874.8 852.9 836.4 821.2 799.5 766.5 721.3 670.2 615.7 553.6
481.2 412 329.9 233.4 134.4 59.1 0
1542.7 1428.2 1343.7 1293.1 1278.6 1304.7 1359.8 1415.7 1450.5 1452.7
1419.7 1356.2 1279.8 1206.5 1144.1 1091 1041.2 991.1 942.6 902.4
874.5 856 840.6 825.5 804.2 771.1 726 674.8 620 558.8
486.6 417.1 336.6 244.8 148.6 64.8 0
1542.7 1422.5 1336 1283.9 1268.1 1291.4 1339.5 1385.8 1414 1415
1386.3 1330.2 1261 1191.7 1130.4 1078.3 1030.5 982.1 934.4 896.7
874.2 859.1 844.9 829.8 808.9 775.6 730.6 679.3 624.4 564
492.1 422.2 343.4 256.3 162.8 70.6 0
1542.7 1418.2 1330.5 1277.6 1262.2 1284.7 1330.2 1372.1 1396.4 1396.4
1370.2 1319.4 1255.5 1188.1 1124.9 1068.3 1016 964 913.8 878.4
859.6 847.1 834.5 819.3 798.6 766.3 721.7 671.1 617.7 558.5
489.3 418.4 341.7 255.6 161.6 69.1 0
1542.7 1413.8 1325 1271.3 1256.2 1278.1 1321 1358.3 1378.7 1377.8
1354.2 1308.6 1250 1184.4 1119.4 1058.3 1001.5 946 893.2 860
844.9 835.2 824 808.8 788.4 757 712.7 662.9 611 552.9
486.6 414.5 340.1 254.8 160.4 67.6 0
1542.7 1409.7 1320.8 1267.5 1253 1275.4 1317.5 1353.8 1373.1 1371.6
1348.3 1305.9 1250 1184.9 1118.3 1053.1 991.7 931.7 876.4 844.5
830.6 822.3 812.8 797.6 776.9 745 701 652 600.6 543
478.3 406.1 328.8 245.3 153 63.8 0
1542.7 1405.7 1316.6 1263.8 1249.8 1272.6 1313.9 1349.2 1367.5 1365.4
1342.5 1303.3 1250 1185.4 1117.1 1047.8 982 917.5 859.7 829.1
816.2 809.5 801.5 786.5 765.4 732.9 689.4 641.1 590.2 533.1
469.9 397.7 317.4 235.7 145.5 59.9 0
1542.7 1400.6 1312.4 1260.9 1248.5 1272.2 1313.6 1348.5 1365.7 1362.7
1339.1 1302.4 1250.9 1186.3 1116.5 1044.9 976.2 908.1 848.9 818.7
806.3 800.4 793.3 777.9 756.6 722.2 680.2 632.8 580.7 523.9
461.2 390.7 304.3 227.3 137.9 56.2 0
1542.7 1405.7 1316.6 1263.8 1249.8 1272.6 1313.9 1349.2 1367.5 1365.4
1342.5 1303.3 1250 1185.4 1117.1 1047.8 982 917.5 859.7 829.1
816.2 809.5 801.5 786.5 765.4 732.9 689.4 641.1 590.2 533.1
469.9 397.7 317.4 235.7 145.5 59.9 0
1542.7 1409.7 1320.8 1267.5 1253 1275.4 1317.5 1353.8 1373.1 1371.6
1348.3 1305.9 1250 1184.9 1118.3 1053.1 991.7 931.7 876.4 844.5
830.6 822.3 812.8 797.6 776.9 745 701 652 600.6 543
478.3 406.1 328.8 245.3 153 63.8 0
1542.7 1413.8 1325 1271.3 1256.2 1278.1 1321 1358.3 1378.7 1377.8
1354.2 1308.6 1250 1184.4 1119.4 1058.3 1001.5 946 893.2 860
844.9 835.2 824 808.8 788.4 757 712.7 662.9 611 552.9
486.6 414.5 340.1 254.8 160.4 67.6 0
1542.7 1418.2 1330.5 1277.6 1262.2 1284.7 1330.2 1372.1 1396.4 1396.4
1370.2 1319.4 1255.5 1188.1 1124.9 1068.3 1016 964 913.8 878.4
859.6 847.1 834.5 819.3 798.6 766.3 721.7 671.1 617.7 558.5
489.3 418.4 341.7 255.6 161.6 69.1 0
1542.7 1422.5 1336 1283.9 1268.1 1291.4 1339.5 1385.8 1414 1415
1386.3 1330.2 1261 1191.7 1130.4 1078.3 1030.5 982.1 934.4 896.7
874.2 859.1 844.9 829.8 808.9 775.6 730.6 679.3 624.4 564
492.1 422.2 343.4 256.3 162.8 70.6 0
1542.7 1428.2 1343.7 1293.1 1278.6 1304.7 1359.8 1415.7 1450.5 1452.7
1419.7 1356.2 1279.8 1206.5 1144.1 1091 1041.2 991.1 942.6 902.4
874.5 856 840.6 825.5 804.2 771.1 726 674.8 620 558.8
486.6 417.1 336.6 244.8 148.6 64.8 0
1542.7 1433.8 1351.5 1302.4 1288.9 1318.1 1380 1445.5 1487.1 1490.3
1453.2 1382.2 1298.3 1221.4 1157.8 1103.6 1052 1000.2 950.7 908.1
874.8 852.9 836.4 821.2 799.5 766.5 721.3 670.2 615.7 553.6
481.2 412 329.9 233.4 134.4 59.1 0
1542.7 1440.8 1362.6 1315.5 1304.7 1338.2 1408.7 1483.5 1530.4 1531.8
1487.1 1406.3 1316.8 1238.4 1169.8 1109.1 1050.7 993.3 941 896.9
860.4 835.8 818.2 803 781.1 749.7 706.5 657.5 604.1 542.3
470.9 401.2 321.7 215.8 117.9 52.2 0
1542.7 1447.7 1373.7 1328.7 1320.4 1358.3 1437.3 1521.4 1573.8 1573.2
1521.1 1430.5 1335.2 1255.3 1181.9 1114.7 1049.3 986.5 931.2 885.6
845.9 818.7 800.1 784.7 762.8 732.9 691.7 644.7 592.6 531
460.6 390.4 313.5 198.3 101.5 45.3 0
1542.7 1456.6 1388.1 1346.3 1340.3 1378.8 1455.2 1535.7 1580.5 1569.2
1507.4 1415.2 1322.8 1241.4 1165.3 1094.2 1025.7 961.1 904.8 859.6
822.6 796.9 781.1 765.8 743.6 712.5 672.2 626.2 576.6 516.6
447.5 379.2 304 201.6 110.7 52.3 0
1542.7 1465.6 1402.5 1363.9 1360.1 1399.3 1473 1550.1 1587.1 1565.2
1493.7 1399.9 1310.4 1227.7 1148.7 1073.7 1002.1 935.6 878.4 833.5
799.3 775.2 762 747 724.5 692 652.7 607.7 560.6 502.1
434.4 367.9 294.5 204.9 119.9 59.3 0
1542.7 1474.6 1418.4 1383.9 1381.6 1416.1 1477.4 1536.4 1558.4 1527.9
1456.9 1370.4 1285.8 1204.2 1125.5 1050.5 979.7 914.4 858.3 813.9
780.8 758.2 743.6 725.4 699.7 663.1 621.7 579.1 535.5 482.4
419.7 356 284.6 205.8 124.2 59.5 0
1542.7 1483.5 1434.3 1403.9 1403.1 1433.1 1481.7 1522.7 1529.7 1490.5
1420.2 1341 1261.4 1180.7 1102.3 1027.4 957.4 893.2 838.1 794.1
762.2 741.2 725.3 703.9 675 634.3 590.8 550.5 510.4 462.6
405 344.1 274.7 206.6 128.5 59.7 0
1542.7 1493.7 1452.2 1427.6 1426.8 1448.7 1479.6 1496.9 1484.8 1439.2
1374.1 1303.2 1230 1155.6 1083.2 1013.7 947.5 885.1 831.3 787.8
752.2 726.2 704.1 681 655 621.6 585.9 552.1 515.7 470.4
412.6 351.6 281.1 211.1 133.5 60.6 0
1542.7 1503.9 1470.2 1451.2 1450.5 1464.4 1477.5 1471.1 1440 1388.1
1328.1 1265.4 1198.6 1130.6 1064.1 1000 937.6 877 824.5 781.4
742.2 711.3 682.9 658.2 634.9 608.9 581 553.6 521.1 478.2
420 359.2 287.4 215.6 138.5 61.6 0
1542.7 1515.2 1491.7 1479.7 1480.6 1489 1489.2 1466.8 1419.9 1358.3
1293.8 1232.2 1172.2 1115 1059.8 1004.7 948.3 891.2 838.3 793
752.5 721.4 698.9 681.6 665.3 646.8 621.5 587.2 545 494.6
432.7 369.3 295.9 219.7 143 63.3 0
1542.7 1526.6 1513.1 1508.3 1510.6 1513.6 1501 1462.5 1399.7 1328.5
1259.4 1199.1 1146 1099.4 1055.5 1009.5 959 905.4 852.2 804.6
762.8 731.6 715 705.1 695.7 684.8 661.8 620.9 568.9 511
445.3 379.5 304.4 223.9 147.4 65.1 0
1542.7 1540.6 1537.7 1540 1544.8 1545.4 1526.4 1478.2 1403.9 1320.4
1237.5 1172.4 1125.1 1090.1 1059.4 1023.5 980.6 932.7 878.5 827.3
789.1 768.4 770.5 772.5 766 750 711.6 648.8 578.1 510.9
447.5 380.6 304.6 221.4 144.1 61 0
1542.7 1553.2 1562.5 1574 1586.6 1589.4 1575.1 1535.5 1470.6 1396.4
1315.4 1243.3 1184.6 1138.1 1099.3 1058.5 1012.3 961.9 908.1 865.5
839.3 826.1 824.2 819.9 797.3 753.9 711.1 650.1 578.1 505.1
420.8 336.5 251.9 176.4 110.7 47.1 0
1542.7 1566.3 1588.9 1610.7 1630.2 1638.6 1632.1 1604 1555.5 1498.6
1435.1 1377 1328.5 1286.6 1245.5 1197 1139.3 1075.5 1007.8 954.2
918.6 895.2 878.2 858.1 827.3 773.8 720.5 644.9 553.7 470.6
382.1 299 220.1 153 93.5 40 0
1542.7 1579.3 1615.2 1647.5 1673.7 1687.7 1689 1672.5 1640.4 1600.8
1554.8 1510.7 1472.4 1435.1 1391.6 1335.6 1266.3 1189.2 1107.5 1043
998 964.3 932.3 896.3 857.3 793.7 729.9 639.6 529.4 436
343.4 261.4 188.3 129.5 76.4 33 0
1542.7 1592.9 1643.4 1689.2 1724.4 1747.5 1757.9 1752.4 1737.2 1718.6
1700.3 1688 1682.3 1675.2 1661.8 1638.9 1607.4 1574.8 1544.5 1519.6
1492.3 1446.3 1370.1 1262.6 1123 955.9 805.6 661.2 523.3 417.4
326.5 249.9 183.5 128.6 76.8 33.4 0
1542.7 1606.5 1671.6 1731 1775.1 1807.3 1826.7 1832.3 1834.1 1836.5
1845.8 1865.3 1892.1 1915.2 1932.1 1942.2 1948.5 1960.5 1981.7 1996.2
1986.7 1928.4 1807.9 1628.8 1388.7 1118.1 881.3 682.7 517.1 398.9
309.7 238.5 178.8 127.8 77.3 33.9 0
1542.7 1620 1699.6 1773.8 1831.7 1871.5 1896.4 1908.3 1917.6 1930.1
1952.8 1988.4 2034.4 2082.4 2137.1 2198.3 2276.1 2377.9 2511.8 2654.5
2786.8 2872.8 2853.8 2720.5 2472.4 2136.9 1794.7 1459.4 1149 878.4
637.6 432 278.4 171.2 91.5 37.9 0
1542.7 1633.6 1727.7 1816.7 1888.3 1935.7 1966 1984.2 2001 2023.7
2059.8 2111.3 2176.6 2249.5 2342 2454.5 2603.7 2795.2 3041.9 3312.7
3586.9 3817.1 3899.7 3812.3 3556.2 3155.7 2708 2236 1781 1358
965.4 625.6 378 214.8 105.8 42 0
1542.7 1646.3 1755.8 1863 1947 2000.1 2033.2 2052.3 2071.9 2096.1
2130.7 2179 2241.9 2314.2 2404 2533.5 2718.7 2961.3 3266 3628.1
4062.4 4518.6 4923.1 5209.7 5281.3 4979.7 4552.9 4045.1 3490.9 2890.2
2201.5 1540.9 992.8 574.6 258.5 84.7 0
1542.7 1659 1783.9 1909.4 2005.6 2064.5 2100.4 2120.5 2142.7 2168.4
2201.6 2246.6 2307.3 2378.9 2465.9 2612.4 2833.8 3127.4 3490 3943.5
4537.8 5220.1 5946.5 6607.1 7006.4 6803.7 6397.9 5854.1 5200.9 4422.4
3437.6 2456.1 1607.5 934.4 411.1 127.3 0
1542.7 1665.3 1805.9 1945.2 2047.9 2110.4 2139.9 2147.2 2152 2156.2
2163.1 2177.8 2204.7 2238.4 2294 2410.2 2613.9 2909.2 3294 3752.8
4302.3 4934.9 5664.7 6453.7 7244.8 7454.9 7009.1 6435.5 5833.2 5148
4188.6 3157.2 2197.3 1337.6 625.1 199.2 0
1542.7 1671.6 1827.9 1980.9 2090.2 2156.1 2179.4 2173.9 2161.3 2144
2124.6 2108.9 2102.1 2098 2122.1 2208 2394 2691 3098 3562.1
4066.8 4649.7 5382.9 6300.2 7483.1 8106.1 7620.3 7016.8 6465.5 5873.7
4939.6 3858.3 2787.1 1740.9 839.1 271.1 0
1542.7 1680.6 1849.7 2013 2127.9 2190.2 2200.8 2174.3 2133.2 2085.8
2036.2 1991.8 1957.9 1934.8 1952.1 2053.5 2279.1 2624.9 3068.8 3556.2
4067.8 4620.9 5270.5 6074.7 7203.1 8074.6 7741.3 7073.5 6490.9 5891.9
5007.1 3954.7 2907 1874.9 953.1 334.7 0
1542.7 1689.5 1871.6 2045.2 2165.6 2224.2 2222.2 2174.7 2105.1 2027.5
1947.7 1874.7 1813.7 1771.7 1782.2 1899 2164.2 2558.7 3039.5 3550.2
4068.8 4592 5158.1 5849.3 6923.1 8043 7862.1 7130.1 6516.3 5910.1
5074.5 4051.2 3026.9 2008.9 1067.1 398.3 0
1542.7 1694.8 1883.4 2064.5 2188.4 2240.8 2222.8 2150.7 2052.2 1949.7
1853.2 1769.9 1704.6 1669.1 1710.9 1894.3 2245.3 2735.6 3322.9 3959.1
4595.7 5221.4 5858.5 6556.5 7592.4 8656.1 8641.3 7942 7242.3 6478.1
5516.4 4387.2 3280.7 2183.5 1210.5 470 0
1542.7 1700.2 1895.2 2083.9 2211.2 2257.4 2223.4 2126.7 1999.2 1871.9
1758.7 1665.1 1595.4 1566.5 1639.7 1889.7 2326.4 2912.4 3606.4 4367.8
5122.6 5850.7 6558.9 7263.8 8261.7 9269.3 9420.5 8753.8 7968.2 7046.1
5958.3 4723.1 3534.3 2358.2 1354 541.8 0
1542.7 1702.8 1902.4 2094.4 2221.4 2262.9 2217.5 2104.7 1960.7 1823.7
1708 1615.3 1549.2 1530.2 1631.2 1928.4 2420.5 3083.6 3887.7 4779.6
5666.2 6523.3 7360.7 8172 9234.1 10194.4 10317.6 9654.7 8743.5 7626.8
6367.1 5013 3686.5 2421.7 1390 544.9 0
1542.7 1705.5 1909.6 2104.8 2231.5 2268.5 2211.5 2082.7 1922.2 1775.5
1657.4 1565.5 1502.9 1493.9 1622.7 1967.2 2514.6 3254.8 4169 5191.4
6209.8 7195.9 8162.6 9080.1 10206.5 11119.5 11214.7 10555.7 9518.8 8207.4
6775.8 5303 3838.7 2485.1 1426.1 547.9 0
1542.7 1704.3 1915.1 2109.8 2235.3 2269.1 2204.5 2067.2 1898.5 1749.3
1632.7 1542.1 1481.1 1478.2 1621.4 1987.3 2561.5 3355.4 4339.8 5433.2
6538.5 7589.8 8631.1 9661.2 10834.5 11700 11708.8 10942.8 9734 8229.2
6666.3 5114.7 3535.9 2247.2 1235.5 460 0
1542.7 1705.5 1909.6 2104.8 2231.5 2268.5 2211.5 2082.7 1922.2 1775.5
1657.4 1565.5 1502.9 1493.9 1622.7 1967.2 2514.6 3254.8 4169 5191.4
6209.8 7195.9 8162.6 9080.1 10206.5 11119.5 11214.7 10555.7 9518.8 8207.4
6775.8 5303 3838.7 2485.1 1426.1 547.9 0
1542.7 1702.8 1902.4 2094.4 2221.4 2262.9 2217.5 2104.7 1960.7 1823.7
1708 1615.3 1549.2 1530.2 1631.2 1928.4 2420.5 3083.6 3887.7 4779.6
5666.2 6523.3 7360.7 8172 9234.1 10194.4 10317.6 9654.7 8743.5 7626.8
6367.1 5013 3686.5 2421.7 1390 544.9 0
1542.7 1700.2 1895.2 2083.9 2211.2 2257.4 2223.4 2126.7 1999.2 1871.9
1758.7 1665.1 1595.4 1566.5 1639.7 1889.7 2326.4 2912.4 3606.4 4367.8
5122.6 5850.7 6558.9 7263.8 8261.7 9269.3 9420.5 8753.8 7968.2 7046.1
5958.3 4723.1 3534.3 2358.2 1354 541.8 0
1542.7 1694.8 1883.4 2064.5 2188.4 2240.8 2222.8 2150.7 2052.2 1949.7
1853.2 1769.9 1704.6 1669.1 1710.9 1894.3 2245.3 2735.6 3322.9 3959.1
4595.7 5221.4 5858.5 6556.5 7592.4 8656.1 8641.3 7942 7242.3 6478.1
5516.4 4387.2 3280.7 2183.5 1210.5 470 0
1542.7 1689.5 1871.6 2045.2 2165.6 2224.2 2222.2 2174.7 2105.1 2027.5
1947.7 1874.7 1813.7 1771.7 1782.2 1899 2164.2 2558.7 3039.5 3550.2
4068.8 4592 5158.1 5849.3 6923.1 8043 7862.1 7130.1 6516.3 5910.1
5074.5 4051.2 3026.9 2008.9 1067.1 398.3 0
1542.7 1680.6 1849.7 2013 2127.9 2190.2 2200.8 2174.3 2133.2 2085.8
2036.2 1991.8 1957.9 1934.8 1952.1 2053.5 2279.1 2624.9 3068.8 3556.2
4067.8 4620.9 5270.5 6074.7 7203.1 8074.6 7741.3 7073.5 6490.9 5891.9
5007.1 3954.7 2907 1874.9 953.1 334.7 0
1542.7 1671.6 1827.9 1980.9 2090.2 2156.1 2179.4 2173.9 2161.3 2144
2124.6 2108.9 2102.1 2098 2122.1 2208 2394 2691 3098 3562.1
4066.8 4649.7 5382.9 6300.2 7483.1 8106.1 7620.3 7016.8 6465.5 5873.7
4939.6 3858.3 2787.1 1740.9 839.1 271.1 0
1542.7 1665.3 1805.9 1945.2 2047.9 2110.4 2139.9 2147.2 2152 2156.2
2163.1 2177.8 2204.7 2238.4 2294 2410.2 2613.9 2909.2 3294 3752.8
4302.3 4934.9 5664.7 6453.7 7244.8 7454.9 7009.1 6435.5 5833.2 5148
4188.6 3157.2 2197.3 1337.6 625.1 199.2 0
1542.7 1659 1783.9 1909.4 2005.6 2064.5 2100.4 2120.5 2142.7 2168.4
2201.6 2246.6 2307.3 2378.9 2465.9 2612.4 2833.8 3127.4 3490 3943.5
4537.8 5220.1 5946.5 6607.1 7006.4 6803.7 6397.9 5854.1 5200.9 4422.4
3437.6 2456.1 1607.5 934.4 411.1 127.3 0
